Description: |
Valve Adapters with Double Solenoid with Valve Pass-Through and Pressure Switch |
Weight: |
JP9 1.74 lbs (0.79 kg) JP10 1.98 lbs (0.90 kg) JU6 1.48 lbs (0.67 kg) JU7 x lbs (x kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Operational Temperature Range: |
32 °F - 120 °F (0 °C - 48,9 °C) |
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
9630-20-Jxx Dou Sol Pas Th Pr Sw 210.pdf |
Valve Adapter, Double Solenoid, Rc, QC-210 w/ Valve Pass Thru and Pressure Switch
|
9630-20-Jxx Dou Sol Pas Th Pr Sw 310.pdf |
Valve Adapter, Double Solenoid, Rc, QC-310 w/ Valve Pass Thru and Pressure Switch
|
|
9620-20-C-Jxx Valve Adapters w Double Solenoid Valve Pass Through Pres Switch.pdf |
Jxx Valve Adapters w Double Solenoid Valve Pass Through Pres Switch (incl JP9-M, JP10-M,JT10-M,JU6-M,JU7-M)
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|